Common Specs
- Dual Worldwide FM band support (64–108 MHz)
- Worldwide AM band support (520–1710 kHz)
- LW band support (144–288 kHz)SW band support (2.3–30 MHz)
- Dual DAB/DAB+/DMB support (170–240 MHz) (Si47972 only)
- NOAA Weather Band support
- On-chip soft-decision RDS/RDBS demodulator/decoder
- Frequency synthesizer with fully integrated PLL-VCO
- Integrated clock oscillator
- 1.8 V or 3.3 V digital IO power supplies
- 3.3 V analog power supply and 1.8 V digital power supply
- QFN 88-pin, 12x12x0.85 mm
- Pb-free/RoHS compliant
- AEQ-Q100 qualified
AM/FM
- Comprehensive AM/FM signal processing firmware
- Integrated active AM/FM buffers for background/data tuners
- Analog FM phase diversity with two, three or four tuners
- Fully integrated AGC for AM and FM inputs
DAB/DAB+/DMB (Si47972 only)
- Digital I/Q interface to DAB/DAB+/DMB processor
- DAB/DAB+/DMB MRC
- Integrated active Band III buffer and Band III input for background/data tuners
- Fast DAB/DAB+/DMB band scan
- Fully integrated AGC for active Band III buffer and Band III input
HD Radio
- Digital I/Q interface to HD Radio Processor
- HD Radio MRC
- Fast FM HD Radio band scan
Audio
- Tensilica HiFi EP audio DSP with 512 kB for program and data memory
- Six analog audio inputs
- Six analog audio outputs
- Seven digital audio ports (I2S) with TDM support
- Up to 24 synchronous or asynchronous sample rate converters
Find the Right Si4797x Automotive Dual Receivers with Audio DSP Subsystem Device
Select Columns
Part Number | FM | FM Diversity | AM | SW | LW | WB | RDS | Audio System |
---|
Sort A -> Z
Sort Z -> A
Filter by values...