Common Specs
- Dual worldwide FM band support (64–108 MHz)
- Dual worldwide AM band support (520– 1710 kHz)
- Dual LW band support (144–288 kHz)
- Dual SW band support (2.3–30 MHz)
- Dual DAB/DAB+/DMB support (Si47962 only) (168–240 MHz)
- NOAA Weather Band support
- On-chip RDS/RDBS
- 1.8 V or 3.3 V digital IO power supplies
- 3.3 V analog power supply and 1.8 V digital power supply
- QFN 56-pin, 8x8x0.85 mm
- Pb-free/RoHS compliant
- AEC-Q100 qualified (A-grade devices)
AM/FM
- Comprehensive AM/FM signal processing firmware
- Integrated active AM/FM buffers for background/data tuners
- Analog FM phase diversity with two tuners
DRM30/DRM+ (Si47962 and Si47967)
- Digital I/Q interface to DRM processor
- Fully integrated AGCDRM detect
Dual DAB/DAB+/DMB (Si47962 only)
- Digital I/Q interface to DAB/DAB+/DMB processor
- DAB/DAB+/DMB MRC with two tuners
- Integrated active Band III buffers for background/data tuners
HD Radio (Si47951 and Si47952)
- Digital I/Q interface to HD RadioProcessor
- Fast FM HD Radio band scan
Find the Right Si4796x Automotive Dual Receivers Device
Select Columns
Part Number | FM Diversity | FM | AM | SW | LW | WB | RDS | DRM30/DRM+ | HD Radio | DAB/DAB+ |
---|
Sort A -> Z
Sort Z -> A
Filter by values...